SNVU816 October 2021 LP87565-Q1
This technical reference manual can be used as a reference for the LP87565U-Q1 default register bits after power up. This technical reference manual does not provide information about the electrical characteristics, external components, package, or the functionality of the device. For this information and the full register map, refer to the datasheet.
Table 1-1 provides the quick overview of each regulator default OTP settings. Section 2 provides an overview of default power up and power down sequence. Table 3-1 lists all the default OTP settings after power up.
| Description | Bit Name | Value | |
|---|---|---|---|
| Device identification | OTP configuration | OTP_ID | D0h |
| BUCK0+BUCK1 (2-phase operation) | Output voltage | BUCK0_VSET | 900 mV |
| Enable (ENx pin or I2C register write) | EN_BUCK0, EN_PIN_CTRL0, BUCK0_EN_PIN_SELECT | EN1 pin | |
| Startup delay | BUCK0_STARTUP_DELAY | 8 ms | |
| Shutdown delay | BUCK0_SHUTDOWN_DELAY | 12 ms | |
| Force PWM | BUCK0_FPWM | Forced PWM | |
| Force multiphase | BUCK0_FPWM _MP | Forced multi-phase operation | |
| Peak current limit | ILIM0, ILIM1 | 5.0 A | |
| Maximum load current | N/A | 8 A | |
| Slew rate | SLEW_RATE0 | 3.8 mV/us | |
| BUCK2+BUCK3 (2-phase operation) | Output voltage | BUCK2_VSET | 820 mV |
| Enable (ENx pin or I2C register write) | EN_BUCK2, EN_PIN_CTRL2, BUCK2_EN_PIN_SELECT | EN1 pin | |
| Startup delay | BUCK2_STARTUP_DELAY | 6 ms | |
| Shutdown delay | BUCK2_SHUTDOWN_DELAY | 14 ms | |
| Force PWM | BUCK2_FPWM | Forced PWM | |
| Force multiphase | BUCK2_FPWM _MP | Forced multi-phase operation | |
| Peak current limit | ILIM2 | 5.0 A | |
| Maximum load current | N/A | 8 A | |
| Slew rate | SLEW_RATE2 | 3.8 mV/us | |
| Spread spectrum | EN_SPREAD_SPEC | Enabled | |
| Switching frequency | N/A | 2 MHz | |
| I2C address | N/A | 60h | |