SNVU843B April 2023 – June 2025
The LM5171EVM-BIDIR Evaluation Module (EVM) is designed to showcase the LM5171 high performance dual-channel bidirectional controller, which is an excellent choice for, but not limited to, the automotive 48V to 12V dual battery system applications.
The EVM can be configured as a bidirectional power converter in the form of either a current source or voltage source. The direction of power flow can be controlled either by an external command signal or by the on-board jumper. Through the onboard interface headers, the EVM can be operated by a DSP, an FPGA, an MCU, or other digital controllers. Two EVMs can be paralleled to make a 3 or 4 phases interleaved converter for higher power. More EVMs can be paralleled for greater number of phases. Many convenient jumper headers are also included for versatile configurations of the EVM.
Refer to the LM5171 Multiphase Bidirectional Current Controller Data Sheet (SNVSCM3) for detailed technical information of the LM5171 device.
![]() |
| Read the user's guide before use. |
![]() |
| Hot surface! Contact can cause burns. Do not touch! |