SNVU844 may 2023
The LED matrix display design parameters used for the different EVMs are listed in Table 3-1.
Design Parameter | LP589x | TLC698x |
---|---|---|
Display module size | 16 × 16 RGB LEDs | 32 × 32 RGB LEDs |
Frame rate | 25 Hz | 25 Hz |
Refresh rate | 3200 Hz | 3200 Hz |
PWM resolution | 16 bits | 16 bits |
Cascaded devices | 1 | 2 |
SCLK frequency | 12 MHz | 6 MHz |
GCLK frequency | 48 MHz | 66 MHz |