SNVU849 may 2023 LP5891-Q1
The LED matrix display design parameters used for the different EVMs are listed in Table 3-1.
Design Parameter | LP589x |
---|---|
Display module size | 16 × 16 RGB LEDs |
Frame rate | 60 Hz |
Refresh rate | 7680 Hz |
PWM resolution | 16 bits |
Cascaded devices | 1 |
SCLK frequency | 7.5 MHz |
GCLK frequency | 75 MHz |