SNVU856 November   2023 LMR36500

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Additional Images
    2. 2.2 Power Requirements
    3. 2.3 Setup
  7. 3Implementation Results
    1. 3.1 Evaluation Setup
    2. 3.2 Performance Data and Results
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  9. 5Additional Information
    1. 5.1 Trademarks

Bill of Materials (BOM)

Table 4-1 LMR36500EVM BOM (with options)
Designator Quant. Value Description Part Number
C1 1 0.1uF CAP, CERM, 0.1 µF, 25 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0402 CGA2B3X7R1E104K050BB
C2 1 47 µF 47 µF 100 V Aluminum Electrolytic Capacitors Radial, Can - SMD 3.5274Ohm @ 120 Hz 2000 Hrs @ 85°C 476SML100M
C3, C4, C5, C7 4 2.2µF Cap Ceramic 2.2uF 100 V X7S 10% SMD 1206 125°C Emboss T/R CL31Y225KCHVPNE
C6, C8, C9 3 0.1uF CAP, CERM, 0.1 uF, 100 V, +/- 10%, X7R, 0603 GRM188R72A104KA35D
C10 1 1uF CAP, CERM, 1 uF, 25 V, +/- 10%, X7R, 0603 C1608X7R1E105K080AB
C11, C12 2 2.2µF Chip Multilayer Ceramic Capacitors for General Purpose, 0805, 2.2uF, X7R, 15%, 10%, 25 V GRM21BR71E225KE11L
C13 1 10uF CAP, CERM, 10 uF, 25 V, +/- 10%, X7R, 1210 C1210C106K3RACTU
C14 1 22 pF CAP, CERM, 22 pF, 50 V, +/- 5%, C0G/NP0, 0603 06035A220JAT2A
C15 1 1000 pF CAP, CERM, 1000 pF, 100 V, +/- 10%, X7R, 0603 GRM188R72A102KA01D
C16 1 22uF CAP, CERM, 22 uF, 25 V, +/- 10%, X7R, 1210 GRM32ER71E226KE15L
J1 1 Header, 100mil, 3x1, Gold, TH TSW-103-07-G-S
L1 1 220uH Power Inductors - SMD 220uH Shld 20% 0.5A 1.1ohms AEC-Q200 MSS5131-224MLC
L2 1 1uH 1 µH Shielded Inductor 1.3 A 83mOhm Max Nonstandard XFL2010-102MEC
R1 1 787k RES, 787 k, 1%, 0.1 W, 0603 RC0603FR-07787KL
R2, R3, R4 3 100k RES, 100 k, 1%, 0.1 W, 0603 RC0603FR-07100KL
R5, R6, R8, R9 4 0 RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 RMCF0603ZT0R00
R7 1 30.1k RES, 30.1 k, 1%, 0.1 W, 0603 RC0603FR-0730K1L
R10 1 24.9k RES, 24.9 k, 1%, 0.1 W, 0603 CRCW060324K9FKEA
R11, R12 2 0 RES, 0, 1%, 0.5 W, 1206 5108
R13 1 4.99 RES, 4.99, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 CRCW06034R99FKEA
U1 1 3-V to 65-V, 50-mA Wide VIN Synchronous Buck Converter Optimized for Size and Light Load Efficiency LMR36500P5RPER