SNVU857 November 2023
The Texas Instruments' LMR66430-2EVM evaluation module (EVM) helps designers evaluate the operation and performance of the LMR66430-Q1, wide-input voltage, buck converter. The step-down EVM provides an automotive, 12 V battery design. The EVM operates at 2.2 MHz and is constructed on a 4-layer PCB. The LMR66430-2EVM is optimized for CISPR 25 Class 5 compliance and automotive, thermal performance.
![]() |
Caution |
Hot surface. Contact can cause burns. Do not touch. |