SNVU879
June 2024
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
EVM Setup
2.1.1
Quick Start
2.1.2
Test Points
2.1.3
Jumpers
3
Implementation Results
3.1
Performance Data and Results
3.1.1
Efficiency, Load Regulation, and Dropout
3.1.2
Load Transients
3.1.3
Steady State
3.1.4
Line Transient
3.2
Thermal Images
4
Hardware Design Files
4.1
Schematic
4.2
Board Layout
4.3
Bill of Materials
5
Additional Information
5.1
Trademarks
Features
Input voltage range: 5.5V to 65V
Output voltage: 12V
Load current: 0 to 0.3A
Switching frequency: 2.2MHz
Adjustable output voltage
External synchronization capability
Internal spread spectrum capability
Selectable pulse-frequency modulation or forced pulse-width modulation at light-load
Supports operation up to 150°C ambient
Supports other variants of the IC by replacing some components