SNVU899 October   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 EVM Connectors
      1. 2.1.1 EVM Jumpers
      2. 2.1.2 EVM Test Points
    2. 2.2 EVM Setup and Operation
      1. 2.2.1 Input Power VDD
      2. 2.2.2 Pushbutton input
  7. 3Implementation Results
    1. 3.1 EVM Performance Results
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  9. 5Additional Information
    1. 5.1 Trademarks

Introduction

The TPS3424EVM is an evaluation module (EVM) for the TPS3424 and TPS3423 push button devices. This family of pushbutton devices offers various orderable configurations such as:

  • A wide selection of fixed timing as well as capacitor programmable timing for the short and long press.
  • Latched or fixed reset delay
  • Active-high or active-low input and output.
  • Push-pull or open-drain output
The TPS3424EVM offers access to all input and output pins. Test points are provided to give the user access to an extra connection if needed for oscilloscope or multimeter measurements.