SPRAAV1C May   2009  – March 2020 AM3703 , AM3715 , OMAP3503 , OMAP3515 , OMAP3525 , OMAP3530

 

  1.   PCB Design Guidelines for 0.4mm Package-On-Package (PoP) Packages, Part I
    1.     Trademarks
    2. 1  Using This Guide
    3. 2  A Word of Caution
    4. 3  A Team Sport
    5. 4  Be Wary of Quotes
    6. 5  Don’t Forget Your CAD Tools
    7. 6  Metric Vs English
    8. 7  PCB Fab Limits
    9. 8  Routing and Layer Stackup
    10. 9  OMAP35x 0.4mm Pitch
    11. 10 Pad Type
    12. 11 PCB Pad Dimensions for 0.4mm BGA Package
    13. 12 Multiple BGA Packages
    14. 13 Etch Traps and Heat Sinks
    15. 14 Vias and VIP
    16. 15 Laser Blind Vias
    17. 16 Filled Vias
    18. 17 Know Your Tools
    19. 18 BeagleBoard
    20. 19 BeagleBoard Views
      1. 19.1 Top Layer – Signal - Area Underneath the OMAP35x
      2. 19.2 Layer 2 – Ground
      3. 19.3 Layer 3 – Signal
      4. 19.4 Layer 4 – Signal
      5. 19.5 Layer 5 – Power (VDD2)
      6. 19.6 Layer 6 – Signal – Bottom Copper – Bottom Component Outlines
    21. 20 OMAP35x Decoupling
    22. 21 PCB Finishes for High Density Interconnect (HDI)
    23. 22 Real World Second Opinion
    24. 23 Acknowledgments
    25. 24 References
  2.   Revision History

PCB Design Guidelines for 0.4mm Package-On-Package (PoP) Packages, Part I

Ball grid array (BGA) packages having 0.4mm ball pitch require careful attention to printed circuit board (PCB) design parameters to successfully yield reliable and robust assemblies; the standard rules of thumb don’t apply anymore. In fact, the design guidelines for 0.4mm and 0.5mm differ primarily due to issues surrounding shorts or opens between balls under the processor.

In addition to the design rules, fine-pitch board design is a team effort. Close coordination and communication between the device supplier, the PCB designer, the board fabricator, and the assembly shop is mandatory.

The following factors have a major effect on the quality and reliability of PCB assembly: pad design, via-in-pad (VIP) guidelines, via finishing, stencil design, solder paste requirements, solder paste deposition and reflow profile. This application report provides a starting point for understanding the current set of guidelines. It is strongly recommended that you perform actual studies in conjunction with your assembly house and board supplier to optimize the process.

f1_praav1.gifFigure 1. OMAP35x Processor (bottom device) and PoP Memory (top device) Stack Up on PCB