SPRAC77E January   2022  – February 2022 TMS320F28379D , TMS320F28379D-Q1 , TMS320F28379S

 

  1.   Trademarks
  2. 1Introduction
  3. 2PTO – PulseGen
    1. 2.1 PulseGen Implementation Overview
    2. 2.2 PulseGen Limitations
    3. 2.3 PulseGen CLB Configuration
    4. 2.4 PulseGen Input and Output Signals
  4. 3PTO – QepDiv
    1. 3.1 QepDiv Implementation Overview
    2. 3.2 QepDiv Limitations
    3. 3.3 QepDiv Divider Settings and Initialization
    4. 3.4 QepDiv CLB Configuration
  5. 4PTO – Abs2Qep
    1. 4.1 Abs2Qep Chip resources
    2. 4.2 Abs2Qep Theory of Operation
      1. 4.2.1 Abs2Qep Translation Equations
      2. 4.2.2 Abs2Qep Translation Example
      3. 4.2.3 Abs2Qep Zero Cross Detection
    3. 4.3 Abs2Qep CLB Configuration
      1. 4.3.1 Abs2Qep QEP-A/B Pulse Train Generation
      2. 4.3.2 Abs2Qep Halt Latch
      3. 4.3.3 Abs2Qep High Level Controller (HLC)
    4. 4.4 Abs2Qep Input and Output Signals
  6. 5PTO – QepOnClb QEP Decoder
    1. 5.1 QepOnClb and eQEP Comparison
    2. 5.2 QepOnClb Chip resources
    3. 5.3 QepOnClb Theory of Operation
    4. 5.4 QepOnClb CLB Resources
      1. 5.4.1 QepOnClb QCLK State Machine
      2. 5.4.2 QepOnClb Direction Decode
      3. 5.4.3 QepOnClb Error Detection
      4. 5.4.4 QepOnClb Simulation Waveforms
  7. 6Example Projects
    1. 6.1 Hardware Requirements
    2. 6.2 Installing Code Composer Studio and C2000WARE-MOTORCONTROL-SDK™
    3. 6.3 Import and Run Example Project
    4. 6.4 PulseGen Example
    5. 6.5 QepDiv Example
    6. 6.6 Abs2Qep Example
      1. 6.6.1 Watch Variables
      2. 6.6.2 Test Signals
      3. 6.6.3 Pin Usage and Test Connections
    7. 6.7 QepOnClb Example
      1. 6.7.1 Watch Variables
      2. 6.7.2 Header Pin Connections
  8. 7Library Source and Projects
    1. 7.1 Locating the Library Source Code
    2. 7.2 Import and Build the Library Project
    3. 7.3 PTO - PulseGen API
      1. 7.3.1 pto_pulsegen_runPulseGen
      2. 7.3.2 pto_startOperation
      3. 7.3.3 pto_pulsegen_setupPeriph
      4. 7.3.4 pto_pulsegen_reset
    4. 7.4 PTO - QepDiv API
      1. 7.4.1 pto_qepdiv_config
      2. 7.4.2 pto_startOperation
      3. 7.4.3 pto_qepdiv_setupPeriph
      4. 7.4.4 pto_qepdiv_reset
    5. 7.5 PTO - Abs2Qep API
      1. 7.5.1 Abs2Qep API Configuration
      2. 7.5.2 pto_abs2qep_runPulseGen
      3. 7.5.3 pto_abs2qep_setupPeriph
      4. 7.5.4 pto_abs2qep_translatePosition
    6. 7.6 PTO - QepOnClb API
      1. 7.6.1 pto_qeponclb_setupPeriph
      2. 7.6.2 pto_qeponclb_initCLBQEP
      3. 7.6.3 pto_qeponclb_configMaxCounterPos
      4. 7.6.4 pto_qeponclb_enableCLBQEP
      5. 7.6.5 pto_qeponclb_resetCLBQEP
      6. 7.6.6 pto_qeponclb_getCounterVal
      7. 7.6.7 pto_qeponclb_getCLBQEPPos
      8. 7.6.8 pto_qeponclb_clearFIFOptr
  9. 8Using the Reference APIs in Projects
    1. 8.1 Adding PTO Support to a Project
    2. 8.2 Routing To and From the CLB
    3. 8.3 Initialization Steps
      1. 8.3.1 PTO-PulseGen API Initalization
      2. 8.3.2 PTO-QepDiv API Initialization
      3. 8.3.3 PTO-Abs2Qep API Initialization
      4. 8.3.4 PTO-QepOnClb API Initialization
  10. 9References
  11.   Revision History

QepOnClb Direction Decode

To determine the direction, a LUT compares the current QEP-A/B signals to the previous QEP-A/B signals. The previous QEP-A/B values are provided by the QCLK state machine (FSM) described in Section 5.4.1.

There are 4 possible cases shown in Table 5-5:

  1. Invalid state change: DIRECTION = do-not-care, treat as 0
  2. No movement: DIRECTION = do-not-care, treat as 0
  3. QEP-A rising edge leads: forward movement, DIRECTION = 1
  4. QEP-B rising edge leads: reverse movement, DIRECTION = 0

For case 1 and case 2 the DIRECTION signal does not matter. QCLK is kept low in this case by the QCLK state machine. A low QCLK disables the position counter and it will not increment nor decrement. For the do-not-care cases DIRECTION = 0 has been used.

The resulting equations are combined by an OR operator and can be viewed in the CLB tool.

Table 5-5 Direction Detection Karnaugh Map
Current State
i2, i3
QEP-A(n), B(n)
00 01 11 10
Previous State
i0, i1
QEP-A(n-1), B(n-1)
00 0
No movement
0
Reverse
0
Invalid
1 (7)
Forward
01 1 (1)
Forward
0
No movement
0
Reverse
0
Invalid
11 0
Invalid
1 (3)
Forward
0
No movement
0
Reverse
10 0
Reverse
0
Invalid
1 (5)
Forward
0
No movement
(!i0 & i1 & !i2 & !i3)
(i0 & i1 & !i2 & i3)
(i0 & !i1 & i2 & i3)
(!i0 & !i1 & i2 & !i3)