SPRACR2 March 2020 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1
Table 6 captures the HIC and EMIF configuration used in the example. The total number of pins required for this configuration is 19.
| HIC Configuration | EMIF Configuration |
|---|---|
| Access type: Mailbox mode | Access Type: Select strobe |
| Data width: 8-bit mode | ASIZE: 8-bit data bus |
| Read/write: Single pin |
Figure 10 shows the hardware connections required for the example. The access type used in this example is mailbox mode and hence the HIC_nRDY and HIC_BASESEL pins are not connected. Also, since the data width mode is set to 8, the byte enables are not required.
Figure 10. Hardware Setup for the Example hic_ex2_config_8bit_adc