SPRACR5A february 2020 – may 2023 AWR2243
The ROM assisted image download sequence is entered by placing the device in flashing mode. Refer to section 3, for further details on the handshake with an external host to receive the image. The communication with the SDF is depicted in Figure 2-3.
Figure 2-3 ROM Assisted Image Download
SequenceKey Points:
In addition to a checksum based integrity check for every packet received over the UART, a CRC32-based integrity check is performed over the complete image. The CRC32 is computed incrementally as the packets are received and written to the SDF.