SPRADH9 June 2024 AM6442
PCIe communication consists of three main components: root complex, repeaters, and PCIe endpoints. PCIe communication is hierarchical so there is a single source, which is the root complex, through which all the data passes. The data goes to the root complex from multiple PCIe endpoints and vice versa.
Figure 2-1 PCIe Topology