SPRT757 January 2023 TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1
The TMS320F280015x MCU offers a variety of pin count, memory and packaging options along with integrated communication, functional safety and security features to meet a variety of automotive and industrial needs. A comparison of devices is shown in Table 1-1.
| Product | Compute | Memory and Clocking | Analog | Control | Digital | Temp | Packages | ||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Generic Part Number | CPU | Lockstep | TMU - Type 0 | Flash | RAM | 32-Bit CPU Timers | Watchdog-Timer | NMIWD | ADC - 12 Bit | ADC Channels | CMPSS | Total ePWM | HRPWM | PMBus | CAN | CAN FD | I2C | SCI | LIN | SPI | -40°C - 125°C | 32-Pin QFN | 48-Pin QFP | 64-Pin QFP | 80-Pin QFP |
| 120 MHZ - 64KB to 256KB | |||||||||||||||||||||||||
| F2800157-Q1 | C28 (dual core) | Yes | Yes | 256KB | 36KB | 3 | 1 | 1 | 2 | Up to 21 | 5 | 14 | 4 | 1 | 1 | 1 | 2 | 3 | 1 | 1 | Yes | √ | √ (1) | √ | √ |
| F2800157 | C28 (dual core) | Yes | Yes | 256KB | 36KB | 3 | 1 | 1 | 2 | Up to 21 | 5 | 14 | 4 | 1 | 1 | 1 | 2 | 3 | 1 | 1 | Yes | √ | √ | √ | |
| F2800155-Q1 | C28 (dual core) | Yes | Yes | 128KB | 36KB | 3 | 1 | 1 | 2 | Up to 21 | 5 | 14 | 4 | 1 | 1 | 1 | 2 | 3 | 1 | 1 | Yes | √ | √ | √ | √ |
| F2800155 | C28 (dual core) | Yes | Yes | 128KB | 36KB | 3 | 1 | 1 | 2 | Up to 21 | 5 | 14 | 4 | 1 | 1 | 1 | 2 | 3 | 1 | 1 | Yes | √ | √ | √ | |
| F2800153-Q1 | C28 (dual core) | Yes | Yes | 64KB | 36KB | 3 | 1 | 1 | 2 | Up to 21 | 5 | 14 | 4 | 1 | 1 | 1 | 2 | 3 | 1 | 1 | Yes | √ | √ | ||
| 100 MHz - 64KB to 256KB | |||||||||||||||||||||||||
| F2800156-Q1 | C28 (dual core) | Yes | Yes | 256KB | 36KB | 3 | 1 | 1 | 2 | Up to 21 | 3 | 14 | 0 | 1 | 1 | 1 | 2 | 3 | 1 | 1 | Yes | √ | √ (1) | √ | √ |
| F2800154-Q1 | C28 (dual core) | Yes | Yes | 128KB | 36KB | 3 | 1 | 1 | 2 | Up to 21 | 3 | 14 | 0 | 1 | 1 | 1 | 2 | 3 | 1 | 1 | Yes | √ | √ | √ | √ |
| F2800152-Q1 | C28 (dual core) | Yes | Yes | 64KB | 36KB | 3 | 1 | 1 | 2 | Up to 21 | 3 | 14 | 0 | 1 | 1 | 1 | 2 | 3 | 1 | 1 | Yes | √ | √ | ||