SPRUI97E May 2017 – September 2025
The AM571x IDK EVM supports an HDMI connector driven from the HDMI port on the AM5718 processor. The connector on the board, J24, is an HDMI Standard A-type connector. It is implemented with the TPD12S016 HDMI companion chip. This companion chip provides I2C level shifting buffers, 5V load switch, and multi-channel ESD protection.