SPRUIT5 April 2021 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1
| Unique Identifier | Identifier used to reference the contents. |
| Safety Feature or Diagnostic | Safety feature |
| Usage | Each test listed in this chart can be one of two types. A "diagnostic" test or a "test for diagnostic". |
| Diagnostic: Provides coverage for faults on a primary function of the device. It may, in addition, provide fault coverage on other diagnostics, and can therefore be also used as a test-for-diagnostic in certain cases | |
| Test-for-Diagnostic Only: Does NOT provide coverage for faults on a primary function of the device. It's only purpose is to provide fault coverage on other diagnostics | |
| Diagnostic Type | Hardware - A diagnostic which is implemented by TI in silicon and can communicate error status upon the detection of failures. It may require software to enable the diagnostic and/or to take action upon the detection of a failure. |
| Software - A test recommended by TI which must be created by the software implementer. This test may use additional hardware implemented on the device by TI. | |
| Hardware / Software - A test recommended by TI which requires both, diagnostic hardware which has been implemented in silicon by TI, and which requires software that must be created by the software implementer. | |
| System - A diagnostic implemented externally of the microcontroller | |
| Diagnostic Operation | This can be one among the following: |
| (i) Bootup (enabled by default) | |
| (ii) Continuous - Enabled at reset: Hardware safety mechanism that is enabled by default at reset. | |
| (iii) Continuous - Enabled by software: Hardware safety mechanism that needs to be enabled by software. | |
| (iv) On demand (Software defined): Software or Hardware-software safety mechanism that gets activated in the diagnostic test interval by the software | |
| (v) System defined: Implemented by the system. | |
| Test Execution Time | This column lists the time required for this diagnostic to complete. |
| Action on Detected Fault | The response this diagnostic takes when an error is detected. |
| For software-driven tests, this action is often software implementation-dependent. | |
| Error Reporting Time | Typical time required for diagnostic to indicate a detected fault to the system. For safety mechanisms where fault detection time is known, this value is indicated. For software-driven tests, this time is often software implementation-dependent. |
| Device Partition | Unique Identifier | Safety Feature or Diagnostic | Usage | Diagnostic Type | Diagnostic Operation | Test Execution Time | Action on Detected Fault | Error Reporting Time |
|---|---|---|---|---|---|---|---|---|
| Power Supply | PWR1 | External Voltage Supervisor | Diagnostic | System defined | Continuous - Enabled at reset | Zero or very low overhead | System defined | System defined |
| PWR2 | External Watchdog | Diagnostic | System defined | System defined | System defined | System defined | System defined | |
| PWR4 | Brownout Reset (BOR) | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | Reset | Typically less than 1us | |
| Clock | CLK1 | Missing Clock Detect (MCD) | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | NMI with ERRORSTS assertion Clock switch to internal oscillator |
0.8 2ms |
| CLK2 | Clock Integrity Check Using CPU Timer | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CLK3 | Clock Integrity Check Using HRPWM | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CLK5 | External Monitoring of Clock via XCLKOUT | Diagnostic | System defined | System defined | System defined | System defined | System defined | |
| Clock (cont) | CLK6 | Internal Watchdog (WD) | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | Device reset or interrupt as per configuration | Software defined |
| CLK7 | External Watchdog | Diagnostic | System defined | System defined | System defined | System defined | System defined | |
| CLK8 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CLK9 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CLK10 | Software Test of Watchdog (WD) Operation | Test for diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CLK12 | Software Test of Missing Clock Detect Functionality | Test for diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CLK13 | PLL Lock Profiling using On-Chip Timer | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CLK14 | Peripheral Clock Gating (PCLKCR) | Diagnostic | Hardware | On demand (Software defined) | NA (Fault Avoidance) | NA (Fault avoidance technique) | NA (Fault avoidance technique) | |
| CLK17 | Dual clock comparator (DCC) - Type 2 | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Interrupt to CPU | Typically <1 μS to notify *(Interrupt handling yime is system load and software dependent) | |
| EFUSE2 | Efuse ECC | Diagnostic | Hardware | Bootup (enabled by default) | Zero or very low overhead | Device reset | <400 CPU cycles | |
| JTAG1 | Hardware disable of JTAG port | Fault Avoidance | System defined | Continuous - Enabled at reset | NA (Fault Avoidance) | NA (Fault avoidance technique) | NA (Fault avoidance technique) | |
| System PLL | SYSPLL1 | Clock integrity check using DCC | Diagnostic | Hardware-Software | On demand (Software defined) | Software defined | Interrupt to CPU | Typically <1 μS to notify *(Interrupt handling yime is system load and software dependent) |
| SYSPLL2 | PLL lock indication | Diagnostic | Hardware | Continuous - Enabled by Software | Software defined | Software defined | Software defined | |
| SYSPLL4 | Internal Watchdog (WD) | Diagnostic | Hardware | Continuous - Enabled by reset | zero or very low overhead | Device reset of interrupt as per configuration | Software defined | |
| SYSPLL5 | External Watchdog | Diagnostic | System | System defined | System defined | System defined | System defined | |
| SYSPLL6 | Software test of DCC functionality including error tests | Test for diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| SYSPLL7 | External monitoring of Clock | Diagnostic | System | System defined | System defined | System defined | System defined | |
| SYSPLL10 | Software test of functionality including error tests | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| SYSPLL11 | Interleaving of FSM states | Fault Avoidance | Hardware | Continuous - Enabled by reset | NA (Fault Avoidance) | NA (Fault Avoidance technique) | NA (Fault Avoidance technique) | |
| System PLL (cont) | CLK10 | Software test of Watchdog (WD) operation | Test for diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| JTAG1 | Hardware disable of JTAG port | Fault Avoidance | System defined | Continuous - Enabled at reset | NA (Fault Avoidance) | NA (Fault avoidance technique) | NA (Fault avoidance technique) | |
| Reset | RST1 | External Monitoring of Warm Reset (XRSn) | Diagnostic | System defined | System defined | System defined | System defined | System defined |
| RST2 | Reset Cause Information | Diagnostic | Hardware - Software | On demand (Software defined) | NA (Fault Avoidance) | NA (Fault avoidance technique) | NA (Fault avoidance technique) | |
| RST3 | Software Test of Reset | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| RST4 | Glitch Filtering on Reset Pins | Diagnostic | Hardware | Continuous - Enabled at reset | NA (Fault Avoidance) | NA (Fault avoidance technique) | NA (Fault avoidance technique) | |
| RST5 | NMIWD Shadow Registers | Diagnostic | Hardware - Software | On demand (Software defined) | NA (Fault Avoidance) | NA (Fault avoidance technique) | NA (Fault avoidance technique) | |
| RST6 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| RST7 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| RST8 | NMIWD Reset Functionality | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | Device reset | Software defined | |
| RST9 | Peripheral Soft Reset (SOFTPRES) | Diagnostic | Hardware | On demand (Software defined) | NA (Fault Avoidance) | NA (Fault avoidance technique) | NA (Fault avoidance technique) | |
| System Control Module and Configuration Registers | SYS1 | Multi-Bit Enable Keys for Control Registers | Diagnostic | Hardware | Continuous - Enabled at reset | NA (Fault Avoidance) | NA (Fault avoidance technique) | NA (Fault avoidance technique) |
| SYS2 | Lock Mechanism for Control Registers | Diagnostic | Hardware | Continuous - Enabled by software | NA (Fault Avoidance) | NA (Fault avoidance technique) | NA (Fault avoidance technique) | |
| SYS3 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| SYS4 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| SYS5 | Online Monitoring of Temperature | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| SYS8 | EALLOW and MEALLOW Protection for Critical Registers | Diagnostic | Hardware | Continuous - Enabled at reset | NA (Fault Avoidance) | NA (Fault avoidance technique) | NA (Fault avoidance technique) | |
| SYS9 | Software Test of ERRORSTS Functionality | Diagnostic | Hardware-Software | On demand (software defined) | Software defined | Software defined | Software defined | |
| EFuse | EFUSE1 | Efuse Autoload Self-Test | Diagnostic | Hardware | Bootup (enabled by default) | Zero or very low overhead | Device reset | <400 CPU cycles |
| EFUSE2 | Efuse ECC | Diagnostic | Hardware | Bootup (enabled by default) | Zero or very low overhead | Device reset | <400 CPU cycles | |
| EFUSE4 | Efuse ECC Logic Self-Test | Test for diagnostic | Hardware | Bootup (enabled by default) | Zero or very low overhead | Device reset | <400 CPU cycles | |
| Debug logic | JTAG1 | Hardware Disable of JTAG Port | Diagnostic | System defined | Continuous - Enabled at reset | NA (Fault Avoidance) | NA (Fault avoidance technique) | NA (Fault avoidance technique) |
| JTAG3 | Internal Watchdog (WD) | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | Device reset or interrupt as per configuration | Software defined | |
| JTAG4 | External Watchdog | Diagnostic | System defined | System defined | System defined | System defined | System defined | |
| C28x Central Processing Unit | CPU2 | CPU Hardware Built-In Self-Test (HWBIST) | Diagnostic | Hardware | On demand (Software defined) | Software defined | NMI with ERRORSTS assertion | Typically <1 μS to notify *(Interrupt handling yime is system load and software dependent) |
| CPU4 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CPU5 | Access Protection Mechanism for Memories | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt handling yime is system load and software dependent) | |
| CPU7 | CPU Handling of Illegal Operation, Illegal Results and Instruction Trapping | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt handling yime is system load and software dependent) | |
| CPU8 | Internal Watchdog (WD) | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | Device reset or interrupt as per configuration | Software defined | |
| CPU9 | External Watchdog | Diagnostic | System defined | System defined | System defined | System defined | System defined | |
| CPU10 | Information Redundancy Techniques | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| C28x Central Processing Unit (cont) | CPU11 | CPU Hardware Built-In Self-Test (HWBIST) Auto Coverage | Test for diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | NMI with ERRORSTS assertion | Typically <1 μS to notify *(Interrupt handling yime is system load and software dependent) |
| CPU12 | CPU Hardware Built-In Self-Test (HWBIST) Fault Injection Capability | Test for diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CPU13 | CPU Hardware Built-In Self-Test (HWBIST) Timeout Feature | Test for diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | NMI with ERRORSTS assertion | Typically <1 μS to notify *(Interrupt handling yime is system load and software dependent) | |
| CPU14 | Stack Overflow Detection | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt handling yime is system load and software dependent) | |
| CPU15 | VCRC Auto Coverage | Test for diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | Software defined | Software defined | |
| CPU18 | Embedded Real Time Analysis and Diagnostic (ERAD) | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CPU19 | Inbuilt hardware redundancy in ERAD bus comparator module | Test for diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| FPU | CPU2 | CPU Hardware Built-In Self-Test (HWBIST) | Diagnostic | Hardware | On demand (Software defined) | Software defined | NMI with ERRORSTS assertion | Typically <1 μS to notify *(Interrupt handling yime is system load and software dependent) |
| CPU8 | Internal Watchdog (WD) | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | Device reset or interrupt as per configuration | Software defined | |
| CPU9 | External Watchdog | Diagnostic | System defined | System defined | System defined | System defined | System defined | |
| CPU10 | Information Redundancy Techniques | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CPU11 | CPU Hardware Built-In Self-Test (HWBIST) Auto Coverage | Test for diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | NMI with ERRORSTS assertion | Typically <1 μS to notify *(Interrupt handling yime is system load and software dependent) | |
| CPU12 | CPU Hardware Built-In Self-Test (HWBIST) Fault Injection Capability | Test for diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CPU13 | CPU Hardware Built-In Self-Test (HWBIST) Timeout Feature | Test for diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | NMI with ERRORSTS assertion | Typically <1 μS to notify *(Interrupt handling yime is system load and software dependent) | |
| CPU14 | Stack Overflow Detection | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt handling yime is system load and software dependent) | |
| CPU18 | Embedded Real Time Analysis and Diagnostic (ERAD) | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| JTAG1 | Hardware Disable of JTAG Port | Diagnostic | System defined | Continuous - Enabled at reset | NA (Fault Avoidance) | NA (Fault avoidance technique) | NA (Fault avoidance technique) | |
| Flash | FLASH1 | Flash ECC | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | NMI with ERRORSTS assertion or interrupt to CPU based on error severity | Typically <1 μS to notify *(Interrupt handling yime is system load and software dependent) |
| FLASH2 | VCRC Check of Static Memory Contents | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| FLASH3 | Bit Multiplexing in Flash Memory Array | Diagnostic | Hardware | Continuous - Enabled at reset | NA (Fault Avoidance) | NA (Fault avoidance technique) | NA (Fault avoidance technique) | |
| FLASH4 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| FLASH5 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| FLASH6 | Software Test of ECC Logic | Test for diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| Flash (cont) | FLASH7 | Flash Program Verify and Erase Verify Check | Fault avoidance | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| FLASH8 | Software Test of Flash Prefetch, Data Cache and Wait-States | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| FLASH9 | Internal Watchdog (WD) | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | Device reset or interrupt as per configuration | Software defined | |
| FLASH10 | External Watchdog | Diagnostic | System defined | System defined | System defined | System defined | System defined | |
| FLASH12 | CPU Handling of Illegal Operation, Illegal Results and Instruction Trapping | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt handling yime is system load and software dependent) | |
| FLASH14 | Information Redundancy Techniques | Diagnostic | Software | On demand (Software defined) | Test Execution Time: Software defined | Action on Detected Fault: Software defined | Error reporting time: Software defined | |
| SRAM | SRAM1 | SRAM ECC | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | NMI with ERRORSTS assertion or interrupt to CPU based on error severity | Typically <1 μS to notify *(Interrupt handling yime is system load and software dependent) |
| SRAM2 | SRAM Parity | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | NMI with ERRORSTS assertion | Typically <1 μS to notify *(Interrupt handling yime is system load and software dependent) | |
| SRAM3 | Software Test of SRAM | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| SRAM4 | Bit Multiplexing in SRAM Memory Array | Diagnostic | Hardware | Continuous - Enabled at reset | NA (Fault Avoidance) | NA (Fault avoidance technique) | NA (Fault avoidance technique) | |
| SRAM5 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| SRAM6 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| SRAM7 | Data Scrubbing to Detect/Correct Memory Errors | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | NMI with ERRORSTS assertion or interrupt to CPU based on error severity | Typically <1 μS to notify *(Interrupt handling yime is system load and software dependent) | |
| SRAM8 | VCRC Check of Static Memory Contents | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| SRAM10 | Software Test of Function Including Error Tests | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| SRAM (cont) | SRAM11 | Access Protection Mechanism for Memories | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt handling yime is system load and software dependent) |
| SRAM12 | Lock Mechanism for Control Registers | Diagnostic | Hardware | Continuous - Enabled by software | NA (Fault Avoidance) | NA (Fault avoidance technique) | NA (Fault avoidance technique) | |
| SRAM13 | Software Test of ECC Logic | Test for diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| SRAM14 | Software Test of Parity Logic | Test for diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| SRAM16 | Information Redundancy Techniques | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| SRAM17 | CPU Handling of Illegal Operation, Illegal Results and Instruction Trapping | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt handling yime is system load and software dependent) | |
| SRAM18 | Internal Watchdog (WD) | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | Device reset or interrupt as per configuration | Software defined | |
| SRAM19 | External Watchdog | Diagnostic | System defined | System defined | System defined | System defined | System defined | |
| SRAM21 | Memory Power-On Self-Test (MPOST) | Diagnostic | Hardware | Bootup (enabled by default) | Software defined | Software defined | Software defined | |
| SRAM24 | Background CRC | Diagnostic | Hardware - Software | On demand (Software defined) | Zreo or very low overhead | NMI with ERRORSTS assertion or interrupt to CPU based on error severity | Typically < 1 uS to notify (Interrupt handling time is system load and software dependent) | |
| SRAM25 | Watchdog for Background CRC | Test for diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| ROM | ROM1 | VCRC Check of Static Memory Contents | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| ROM2 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| ROM3 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| ROM4 | Software Test of Function Including Error Tests | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| ROM5 | CPU Handling of Illegal Operation, Illegal Results and Instruction Trapping | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt handling yime is system load and software dependent) | |
| ROM (cont) | ROM6 | Internal Watchdog (WD) | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | Device reset or interrupt as per configuration | Software defined |
| ROM7 | External Watchdog | Diagnostic | System defined | System defined | System defined | System defined | System defined | |
| ROM8 | Power-Up Pre-Operational Security Checks | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| ROM10 | Memory Power-On Self-Test (MPOST) | Diagnostic | Hardware | Bootup (enabled by default) | Software defined | Software defined | Software defined | |
| Device Interconnect | INC1 | Software Test of Function Including Error Tests | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| INC2 | Internal Watchdog (WD) | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | Device reset or interrupt as per configuration | Software defined | |
| INC3 | External Watchdog | Diagnostic | System defined | System defined | System defined | System defined | System defined | |
| INC4 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| INC5 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| INC6 | CPU Handling of Illegal Operation, Illegal Results and Instruction Trapping | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt handling yime is system load and software dependent) | |
| INC8 | Transmission Redundancy | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| INC9 | Hardware Redundancy | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| INC11 | Timeout detection through ERAD counter | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt handling yime is system load and software dependent) | |
| ERAD1 | Software test of functionality including error tests | Test for diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| Direct Memory Access (DMA) | DMA2 | Information Redundancy Techniques | Diagnostic | Software | On demand (Software defined) | Software defined | Software Defined | Software defined |
| DMA3 | Transmission Redundancy | Diagnostic | Software | On demand (Software defined) | Software defined | System Defined | Software defined | |
| DMA4 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| DMA5 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| DMA6 | Software Test of Function Including Error Tests | Diagnostic | Software | On demand (Software defined) | Software defined | Software Defined | Software defined | |
| DMA (cont) | DMA7 | DMA Overflow Interrupt | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt handling yime is system load and software dependent) |
| DMA8 | Access Protection Mechanism for Memories | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt handling yime is system load and software dependent) | |
| DMA9 | Disabling of Unused DMA Trigger Sources | Fault avoidance | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| Enhanced Peripheral Interrupt Expander (ePIE) | PIE1 | PIE Double SRAM Hardware Comparison | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | CPU exception for single core device, NMI with ERRORSTS assertion for dual core device | Typically <1 μS to notify *(Interrupt handling yime is system load and software dependent) |
| PIE2 | Software Test of SRAM | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| PIE3 | Software Test of ePIE Operation Including Error Tests | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| PIE4 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| PIE5 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| PIE6 | PIE Double SRAM Comparison Check | Test for diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| PIE7 | Maintaining Interrupt Handler for Unused Interrupts | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Software defined | Software defined | |
| PIE8 | Online Monitoring of Interrupts and Events | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| Dual Zone Code Security Module (DCSM) | DCSM1 | Multi-Bit Enable Keys for Control Registers | Diagnostic | Hardware | Continuous - Enabled at reset | NA (Fault Avoidance) | NA (Fault avoidance technique) | NA (Fault avoidance technique) |
| DCSM2 | Majority Voting and Error Detection of Link Pointer | Diagnostic | Hardware | Continuous - Enabled at reset | NA (Fault Avoidance) | NA (Fault avoidance technique) | NA (Fault avoidance technique) | |
| DCSM3 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| DCSM4 | Software Test of Function Including Error Tests | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| DCSM5 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| DCSM (cont) | DCSM6 | CPU Handling of Illegal Operation, Illegal Results and Instruction Trapping | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt handling yime is system load and software dependent) |
| DCSM8 | VCRC Check of Static Memory Contents | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| DCSM9 | External Watchdog | Diagnostic | System defined | System defined | System defined | System defined | System defined | |
| DCSM11 | Hardware Redundancy | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| Cross Bar (X-BAR) | XBAR1 | Software Test of Function Including Error Tests | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| XBAR2 | Hardware Redundancy | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Software defined | Software defined | |
| XBAR3 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| XBAR4 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| XBAR5 | Software Check of X-BAR Flag | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| Timer | TIM1 | 1oo2 Software Voting Using Secondary Free Running Counter | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| TIM2 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| TIM3 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| TIM4 | Software Test of Function Including Error Tests | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| Configurable Logic Block (CLB) | CLB1 | Software test of CLB Function including Error Tests | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| CLB2 | Hardware Redundancy | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CLB3 | Monitoring of CLB by eCAP or eQEP | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CLB4 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CLB5 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CLB6 | Lock Mechanism for Control Registers | Diagnostic | Hardware | Continuous - Enabled by software | NA (Fault Avoidance) | NA (Fault avoidance technique) | NA (Fault avoidance technique) | |
| CLB7 | Internal Watchdog (WD) | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | Device reset or interrupt as per configuration | Software defined | |
| CLB (cont) | CLB8 | Periodic Software Read Back of SPI buffer | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| JTAG1 | Hardware Disable of JTAG Port | Diagnostic | System defined | Continuous - Enabled at reset | NA (Fault Avoidance) | NA (Fault avoidance technique) | NA (Fault avoidance technique) | |
| General Pupose I/O and Multiplexing (GPIO and PINMUX) | GPIO1 | Lock Mechanism for Control Registers | Diagnostic | Hardware | Continuous - Enabled by software | NA (Fault Avoidance) | NA (Fault avoidance technique) | NA (Fault avoidance technique) |
| GPIO2 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| GPIO3 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| GPIO4 | Software Test of Function Using I/O Loopback | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| GPIO5 | Hardware Redundancy | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| Enhanced Pulse Width Modulators (ePWM) | PWM1 | Software Test of Function Including Error Tests | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| PWM2 | Hardware Redundancy | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Software defined | Software defined | |
| PWM3 | Monitoring of ePWM by eCAP | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| PWM4 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| PWM5 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| PWM6 | Lock Mechanism for Control Registers | Fault avoidance | Hardware | Continuous - Enabled by software | NA (Fault Avoidance) | NA (Fault avoidance technique) | NA (Fault avoidance technique) | |
| PWM8 | ePWM Fault Detection using XBAR | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Software defined | Software defined | |
| PWM9 | ePWM Synchronization Check | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| PWM11 | ePWM Application Level Safety Mechanism | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| PWM12 | Online Monitoring of Periodic Interrupts and Events | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| PWM13 | Monitoring of ePWM by ADC | Diagnostic | System defined | On demand (Software defined) | On demand (Software defined) | Software defined | Software defined | |
| High Resolution Capture (HRCAP) | HRCAP1 | Software Test of Function Including Error Tests | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| HRCAP2 | Hardware Redundancy | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| HRCAP (cont) | HRCAP3 | Monitoring of HRPWM by HRCAP | Test for diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| HRCAP4 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| HRCAP5 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| HRCAP7 | HRCAP Calibration Logic Test Feature | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| High Resolution Pulse Width Modulator (HRPWM) | OTTO1 | HRPWM Built-In Self-Check and Diagnostic Capabilities | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| OTTO2 | Hardware Redundancy | Diagnostic | Hardware | On demand (Software defined) | Software defined | Software defined | Software defined | |
| OTTO3 | Monitoring of ePWM by eCAP | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| OTTO4 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| OTTO5 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| Enhanced Capture (eCAP) | CAP1 | Software Test of Function Including Error Tests | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| CAP2 | Information Redundancy Techniques | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CAP3 | Monitoring of ePWM by eCAP | Test for diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CAP4 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CAP5 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CAP6 | eCAP Application Level Safety Mechanism | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CAP7 | Hardware Redundancy | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| Enhanced Quadrature Encoder Pulse (eQEP) | QEP1 | Software Test of Function Including Error Tests | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| QEP2 | eQEP Quadrature Watchdog | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt handling yime is system load and software dependent) | |
| QEP3 | Information Redundancy Techniques | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| eQEP (cont) | QEP4 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| QEP5 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| QEP6 | eQEP Application Level Safety Mechanism | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| QEP7 | Hardware Redundancy | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| QEP8 | QMA Error Detection Logic | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt handling yime is system load and software dependent) | |
| QEP9 | eQEP Software Test of Quadrature Watchdog Functionality | Test for diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| Local Interconnect Network (LIN) | LIN1 | Software Test of Function Using I/O Loopback | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| LIN2 | Information Redundancy Techniques Including End-to-End Safing | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| LIN3 | Transmission Redundancy | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| LIN4 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| LIN5 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| LIN6 | Data Parity Error Detection | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| LIN7 | Overrun Error Detection | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Interrupt to CPU | Typically less than 1 µs to notify *(Interrupt Handling Time is System Load and Software Dependent) | |
| LIN8 | Frame Error Detection | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Interrupt to CPU | Typically less than 1 µs to notify *(Interrupt Handling Time is System Load and Software Dependent) | |
| LIN9 | LIN Physical Bus Error Detection | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Interrupt to CPU | Typically less than 1 µs to notify *(Interrupt Handling Time is System Load and Software Dependent) | |
| LIN10 | LIN No-Response Error Detection | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Interrupt to CPU | Typically less than 1 µs to notify *(Interrupt Handling Time is System Load and Software Dependent) | |
| LIN (cont) | LIN11 | Bit Error Detection | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Interrupt to CPU | Typically less than 1 µs to notify *(Interrupt Handling Time is System Load and Software Dependent) |
| LIN12 | LIN Checksum Error Detection | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Interrupt to CPU | Typically less than 1 µs to notify *(Interrupt Handling Time is System Load and Software Dependent) | |
| LIN13 | LIN ID Parity Error Detection | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Interrupt to CPU | Typically less than 1 µs to notify *(Interrupt Handling Time is System Load and Software Dependent) | |
| LIN15 | SCI Break Error Detection | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt handling yime is system load and software dependent) | |
| LIN16 | Communication Access Latency Profiling Using On-Chip Timer | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| Fast Serial Interface (FSI) | FSI1 | Software Test of Function Using I/O Loopback | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| FSI2 | Information Redundancy Techniques Including End-to-End Safing | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| FSI3 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| FSI4 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| FSI5 | Transmission Redundancy | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| FSI6 | FSI Data Overrun/Underrun Detection | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Interrupt to CPU | Typically less than 1 µs to notify *(Interrupt Handling Time is System Load and Software Dependent) | |
| FSI7 | FSI Frame Overrun Detection | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Interrupt to CPU | Typically less than 1 µs to notify *(Interrupt Handling Time is System Load and Software Dependent) | |
| FSI8 | FSI CRC Framing Checks | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt handling yime is system load and software dependent) | |
| FSI (cont) | FSI9 | FSI ECC Framing Checks | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| FSI10 | FSI Frame Watchdog | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Interrupt to CPU | Typically less than 1 µs to notify *(Interrupt Handling Time is System Load and Software Dependent) | |
| FSI11 | FSI RX Ping Watchdog | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt handling yime is system load and software dependent) | |
| FSI12 | FSI Tag Monitor | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| FSI13 | FSI Frame Type Error Detection | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Interrupt to CPU | Typically less than 1 µs to notify *(Interrupt Handling Time is System Load and Software Dependent) | |
| FSI14 | FSI End of Frame Error Detection | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt handling yime is system load and software dependent) | |
| FSI15 | FSI Register Protection Mechanisms | Fault avoidance | Hardware | Continuous - Enabled by software | NA (Fault Avoidance) | NA (Fault Avoidance) | NA (Fault Avoidance) | |
| Power Management Bus Module (PMBus) | PMBUS2 | I2C Data Acknowledge Check | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| PMBUS3 | Information Redundancy Techniques Including End-to-End Safing | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| PMBUS4 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| PMBUS5 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| PMBUS6 | Transmission Redundancy | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| PMBUS7 | PMBus Protocol CRC in Message | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| PMBUS8 | Clock Timeout | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt handling yime is system load and software dependent) | |
| HIC | HIC1 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software dependent |
| HIC2 | Signature mechanism for interrupt and acknowledgement in software | Diagnostic | Software | Continuous | Software defined | Software defined | Software dependent | |
| HIC3 | Software timeout mechanism for interrupt logic | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software dependent | |
| HIC4 | Access protection enable for read/write operations in software | Diagnostic | Software | Continuous | Software defined | Software defined | Software dependent | |
| HIC5 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software dependent | |
| HIC6 | Detection of illegal access sequences or access types from host to device | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt handling yime is system load and software dependent) | |
| HIC7 | Detection of simultaneous MMR access by host and device | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt handling yime is system load and software dependent) | |
| HIC8 | Enabling the locking mechanism for registers | Fault Avoidance | Hardware | Continuous - Enabled by software | Zero or very low overhead | NA (Fault avoidance technique) | NA (Fault avoidance technique) | |
| HIC9 | Software test of function including error tests | Diagnostic | Software | Continuous | Software defined | Software defined | Software dependent | |
| HIC10 | Transmission Redundancy | Diagnostic | Software | Continuous | Software defined | Software defined | Software dependent | |
| HIC11 | Information Redundancy Techniques Including End-to-End Safing | Diagnostic | Software | Continuous | Software defined | Software defined | Software dependent | |
| HIC12 | Disabling of unused EVENTRIG trigger sources | Fault Avoidance | Hardware | Continuous - Enabled by software | Zero or very low overhead | NA (Fault avoidance technique) | NA (Fault avoidance technique) | |
| CLK6 | Internal Watchdog (WD) | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | Device reset or interrupt as per configuration | Software defined | |
| JTAG1 | Hardware Disable of JTAG Port | Fault Avoidance | System defined | Continuous - Enabled at reset | NA (Fault Avoidance) | NA (Fault avoidance technique) | NA (Fault avoidance technique) | |
| XINT | XINT1 | Software Test of Function Including Error Tests | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| XINT2 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| XINT3 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| XINT4 | Hardware Redundancy | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Software defined | Software defined | |
| Analog-to-Digital Converter (ADC) | ADC1 | Software Test of Function Including Error Tests | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| ADC (cont) | ADC2 | DAC to ADC Loopback Check | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| ADC3 | ADC Information Redundancy Techniques | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| ADC4 | Opens/Shorts Detection Circuit for ADC | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| ADC5 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| ADC6 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| ADC7 | ADC Signal Quality Check by Varying Acquisition Window | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| ADC8 | ADC Input Signal Integrity Check | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Software defined | Software defined | |
| ADC9 | Monitoring of ePWM by ADC | Diagnostic | System defined | System defined | On demand (Software defined) | Software defined | Software defined | |
| ADC10 | Hardware Redundancy | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| ADC11 | Disabling Unused Sources of SOC Inputs to ADC | Fault avoidance | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CMPSS | CMPSS1 | Software Test of Function Including Error Tests | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| CMPSS3 | Hardware Redundancy | Diagnostic | Hardware | Continuous - Enabled by software | Software defined | Software defined | Software defined | |
| CMPSS4 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CMPSS5 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CMPSS6 | Lock Mechanism for Control Registers | Diagnostic | Hardware | Continuous - Enabled by software | NA (Fault Avoidance) | NA (Fault avoidance technique) | NA (Fault avoidance technique) | |
| CMPSS7 | VDAC Conversion by ADC | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CMPSS8 | CMPSS Ramp Generator Functionality Check | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| Controller Area Network (DCAN) | CAN1 | Software Test of Function Using I/O Loopback | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| CAN2 | Information Redundancy Techniques Including End-to-End Safing | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CAN3 | SRAM Parity | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt handling yime is system load and software dependent) | |
| DCAN (cont) | CAN4 | Software Test of SRAM | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| CAN5 | Bit Multiplexing in SRAM Memory Array | Diagnostic | Hardware | Continuous - Enabled at reset | NA (Fault Avoidance) | NA (Fault avoidance technique) | NA (Fault avoidance technique) | |
| CAN7 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CAN8 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CAN9 | Transmission Redundancy | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CAN10 | DCAN Stuff Error Detection | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt Handling Time is System Load and Software Dependent) | |
| CAN11 | DCAN Form Error Detection | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt Handling Time is System Load and Software Dependent) | |
| CAN12 | DCAN Acknowledge Error Detection | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt Handling Time is System Load and Software Dependent) | |
| CAN13 | Bit Error Detection | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt Handling Time is System Load and Software Dependent) | |
| CAN14 | CRC in Message | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt handling yime is system load and software dependent) | |
| CAN15 | Software Test of Parity Logic | Test for diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CAN16 | Hardware Redundancy | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| Serial Peripheral Interface (SPI) | SPI1 | Software Test of Function Using I/O Loopback | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| SPI2 | Information Redundancy Techniques Including End-to-End Safing | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| SPI3 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| SPI4 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| SPI (cont) | SPI5 | Transmission Redundancy | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| SPI6 | SPI Data Overrun Detection | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt handling yime is system load and software dependent) | |
| SPI7 | Hardware Redundancy | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| Serial Communications Interface (SCI) | SCI1 | Software Test of Function Using I/O Loopback | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| SCI2 | Parity in Message | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt handling yime is system load and software dependent) | |
| SCI3 | Information Redundancy Techniques Including End-to-End Safing | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| SCI4 | Overrun Error Detection | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt Handling Time is System Load and Software Dependent) | |
| SCI5 | SCI Break Error Detection | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt Handling Time is System Load and Software Dependent) | |
| SCI6 | Frame Error Detection | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt handling yime is system load and software dependent) | |
| SCI7 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| SCI8 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| SCI9 | Transmission Redundancy | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| SCI10 | Hardware Redundancy | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| Inter-Integrated Circuit (I2C) | I2C1 | Software Test of Function Using I/O Loopback | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| I2C2 | I2C Data Acknowledge Check | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| I2C (cont) | I2C3 | Information Redundancy Techniques Including End-to-End Safing | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| I2C4 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| I2C5 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| I2C6 | Transmission Redundancy | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| I2C7 | I2C Access Latency Profiling Using On-Chip Timer | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined |