SPRUIV4C May 2020 – December 2023
The compiler has limited understanding of the memory bank structure of the cache hierarchy and the alignment of the objects being accessed via memory. Nevertheless, the compiler tries to estimate the effects on performance of an unlucky memory alignment due to memory bank conflicts stalls. It presents this information in the Software Pipeline Information comment block.
;* Mem bank conflicts/iter(est.) : { min 0.000, est 0.000, max 0.000 }
;* Mem bank perf. penalty (est.) : 0.0%