SPRUJ06 October 2021
All necessary power required for the IO Link/Breakout Board are provided from the HSE connector and on board 24 V DC supply via DC jack. Power Good LED’s are provided for 5 V, 3.3 V and 1.8 V. Figure 3-5 shows the power section of the Breakout board.
Figure 3-5 Power Input