SPRUJ22C November 2021 – September 2024
The J2 connector provides the CANB_L and CANB_H signals from the onboard can CAN-FD transceiver (TCAN1043ADYYRQ1). These can be directly wired to the CAN bus.
Figure 2-11 CAN_B ConnectorTable 2-4 provides the pin assignment details for the CAN_B connector.
| Pin Number | Description |
|---|---|
| 1 | CAN_L |
| 2 | GND |
| 3 | CAN_H |