SPRUJ59A April 2024 – September 2024 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
The F28P55x device has capability to permanently block the erase or program of 32 flash sectors in both flash banks 0 and 2. After writing specific values to the OTP memory, the corresponding sectors can no longer be erased or programmed. This capability allows the user to create immutable flash regions and along with the DCSM security module can be used to realize new secure code functions, including authentication algorithms. For more information, see the Boot ROM chapter of the TRM.