SPRUJ70A January 2023 – March 2024 AM69
The EVM supports an integrated XDS110 emulator for loading and debugging software. The EVM’s USB micro-B connector [J13] is connected to a Host-PC using supplied USB cable (Type-A to Micro-B). The computer can use Texas Instruments Code Composer Studio (CCS) to establish a connection with the processor and download/debug software on the various processor core(s). The circuit is powered through BUS power. LEDs [LD12] [LD3] are used to indicate an active connection with Host-PC/processor.
Optionally – an external JTAG emulation/debugger can connect using a dedicated emulation connector [J15]. The connector is aligned with the Texas Instrument 20-pin CTI header standard (2x20, 1.27mm pitch), and is compatible with Texas Instruments modules (XDS110, XDS200, XDS560v2) and 3rd party modules.
Pin # | Pin Name | Description | Dir |
---|---|---|---|
1 | TMS | Test Mode Select | Input |
2 | TRSTn | Test Reset | Input |
3 | TDI | Test Data Input | Input |
4 | TDIS | Target Disconnect | Output |
5 | Vref | Target Voltage Detect, 3.3V | Output |
6 | <No pin> | No pin/Key | |
7 | TDO | Test Data Output | Output |
8 | GND | Ground | |
9 | RTCK | Test Clock Return | Output |
10 | GND | Ground | |
11 | TCK | Test Clock | Input |
12 | GND | Ground | |
13 | EMU0 | Emulation Pin 0 | Bi-Dir |
14 | EMU1 | Emulation Pin 1 | Bi-Dir |
15 | RESETz | Target Reset | Input |
16 | GND | Ground | |
17 | Open | ||
18 | Open | ||
19 | Open | ||
20 | GND | Ground |