SPRUJ71 august 2023
The F28P65x LaunchPad includes a connector (J14) for a CAN network. GPIO4 and GPIO5 are routed from the F28P650DK9 to J14 through the on-board CAN Transceiver. Both standard CAN and CAN-FD Mux options exist on these F28P65x device pins. Switch S4 is used to route GPIO4 and GPIO5 to either the CAN transceiver and connector or the boosterpack headers. For more details, see Section 3.3.4.