SPRUJA8A January 2024 – September 2024
The AM2x EVM Industrial Ethernet PHY Add-on Board has one RJ45 network ports for the ICSSM port on PRU0 of the main EVM SoC. The RJ45 connector contains two bi-color LEDs that are used to indicate link and activity.
| LED | Color | Indication |
|---|---|---|
| Right LED | Green | Ethernet PHY power established |
| Yellow | 10BT speed link is up | |
| Left LED | Green | Link OK |
| Yellow | 1000BT speed link is up |