SPRUJE4D August 2024 – June 2025
The stand-alone configuration can be used for most software development use cases that do not require the controlSOM to interface to other hardware. An XDS110 debug-probe (XDS110ISO-EVM) is required for this configuration. Power is provided to the controlSOM through XDS110 debug-probe. The XDS110 debug-probe is sold separately.
In this configuration, Code Composer Studio™ IDE connects to the controlSOM using JTAG and enables software development. The XDS110 debug-probe also enumerates a virtual COM port (VCP) for communication with the MCU using UART.
Follow these steps to enable this configuration:
Figure 2-1 Stand-alone
ConfigurationIn the stand-alone configuration, the 12-pin prototype header (J2) on the XDS110ISO-EVM provides access a few ADC and GPIO pins on the F29H85x device. Table 2-1 lists the ADC and GPIO pins that can be accessed on this prototype header.
| MCU Signal | SOM Standard | Pin | Pin | SOM Standard | MCU Signal |
|---|---|---|---|---|---|
| GND | GND | 12 | 11 | GND | GND |
| GPIO5 | J1.5 | 10 | 9 | J1.11 | GPIO2 |
| GPIO4 | J1.7 | 8 | 7 | J1.13 | GPIO1 |
| GPIO3 | J1.9 | 6 | 5 | J1.15 | GPIO0 |
| A7/E25/GPIO225/CMP9P/CMP2N | J1.118 | 4 | 3 | J1.117 |
A1/C25/CMP7P/CMP4N |
| A6/E24/GPIO224/CMP2P/CMP12N | J1.120 | 2 | 1 | J1.119 | A0/DACOUT1/C24/CMP4P/CMP9P |