SPRUJG5 January 2025
For AMx EVMs with more than one Ethernet add-on board connector, each DP83867-EVM-AM requires a different EEPROM I2C address and PHY address. The EEPROM A0 and A2 nets, set by pull resistors on the main EVM drive the PHY address nets via a FET network implemented on the DP83867-EVM-AM. Table 2-5 details the multi-connector I2C and PHY addressing scheme implemented on the add-on PHY board.
| Connector_# | EEPROM_A2 (connector pin 37) | EEPROM_A1 | EEPROM_A0 (connector pin 47) | I2C Address | DP83867 PHY Address | |||
|---|---|---|---|---|---|---|---|---|
| Pull | A2 | Pull | A1 | Pull | A0 | |||
| CONNECTOR_0 | GND | 0 | VDDIO | 1 | GND | 0 | 0x52 | 5b00000 |
| CONNECTOR_1 | GND | 0 | VDDIO | 1 | VDDIO | 1 | 0x53 | 5b00001 |
| CONNECTOR_2 | VDDIO | 1 | VDDIO | 1 | GND | 0 | 0x56 | 5b00100 |
| CONNECTOR_3 | VDDIO | 1 | VDDIO | 1 | VDDIO | 1 | 0x57 | 5b00101 |