SPRZ519 august   2023 IWR2243

 

  1.   1
  2. 1Introduction
  3. 2Device Nomenclature
  4. 3Device Markings
  5. 4Advisory to Silicon Variant / Revision Map
  6. 5Known Design Exceptions to Functional Specifications
    1.     MSS#37
    2.     ANA#08A
    3.     ANA#11
    4.     ANA#12
    5.     ANA#13
    6.     ANA#18A
    7.     ANA#21
    8.     ANA#22A
    9.     ANA#23
    10.     ANA#24
    11.     ANA#25
    12.     ANA#27
    13.     ANA#28
  7.   Trademarks
  8.   Revision History

ANA#18A

Spurs Caused due to Digital Activity Coupling to XTAL

Revision(s) Affected:

IWR2243 ES1.0, ES1.1

Description:

Digital filtering activity can potentially couple to XTAL pins and lead to spurs in the RX ADC output. The spur frequencies depend on the sampling rate (Fs) and DFE modes. The strongest of these spurs have been observed when Fs is close to 10-, 12.5-, 20-, 25-Msps within ±1.5 MHz. In these ranges, an IF spur can appear at about 2Fs-40 MHz, 4Fs-40 MHz, 4Fs-100 MHz, and 8Fs-100 MHz.

Workaround(s):

Workaround #1:

Avoid sampling rates close to these numbers (10-, 12.5-, 20-, 25-Msps) or use exactly these numbers (spur is at 0 Hz in the latter case).

Workaround #2:

Using external TCXO, instead of XTAL, can avoid these spurs.