SSDA009 August   2025 HDC2010 , MSPM0C1104 , OPT3001

 

  1.   1
  2. 1Description
  3. 2Required Peripherals
  4. 3Sensor Evaluation Modules
  5. 4Design Considerations
  6. 5Software Flowchart
  7. 6Application Code
  8. 7Results
  9. 8Additional Resources
  10. 9Trademarks

Results

To observe measurement results, connect LP-MSPM0C1104 through USB-C to your PC and run serial monitor with speed set to 9600, data bits 8, stop bits 1, parity None, flow control None. In this example results are presented with 1 RH%, 0.1°C and 1lx accuracy. To adjust message sending frequency modify gSecDelay parameter in the code (default 30s-time delay).

 Serial Monitor Output -
                    PuTTY Figure 7-1 Serial Monitor Output - PuTTY