STDA011 September 2025 UCC25661
To simplify designs for wide input/output voltage applications, IPPC or Input Power Proportional control was introduced at the end of 2023. The real power of IPPC is that it removes the switching frequency from the feedback loop which means for the same power level, you have the same control point.
Figure 3-6 No IPPC
Figure 3-7 With IPPCHere you can see with and without IPPC, when in the constant current (CC) phase the switching frequency is 170kHz when the charging power is 373W, but in the constant voltage (CV) phase the switching frequency is 105kHz. What is different is that without IPPC the switching control feedback control voltage is a function of both input power and the switching frequency.
IPPC removes the impact of the switching frequency leaving it as only a function of input power or