SWPA230A May   2017  – June 2018 CC3120 , CC3120MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF

 

  1.   CC3120 and CC3220 SimpleLink™ Wi-Fi® Embedded Programming
    1.     Trademarks
    2. 1 Introduction
    3. 2 Embedded Programming Schemes
    4. 3 Setup
    5. 4 Bootloader Protocol
      1. 4.1 Overview
      2. 4.2 General Message Format
      3. 4.3 Commands
        1. 4.3.1 Get Status
        2. 4.3.2 Get Storage List
        3. 4.3.3 Raw Storage Write
        4. 4.3.4 Get Version Info
        5. 4.3.5 Raw Storage Erase
        6. 4.3.6 Get Storage Info
        7. 4.3.7 Execute from RAM
        8. 4.3.8 Switch UART to APPS MCU
        9. 4.3.9 FS Programming
      4. 4.4 Responses
        1. 4.4.1 Ack
        2. 4.4.2 Nack
        3. 4.4.3 Last Status
        4. 4.4.4 Storage List
        5. 4.4.5 Storage Info
        6. 4.4.6 Version Info
    6. 5 Embedded Programming Procedure
      1. 5.1 Overview
      2. 5.2 High-Level Flow Diagram
      3. 5.3 Image Programming in Detail
        1. 5.3.1  Step 1: Target Connection
        2. 5.3.2  Step 2: Target Detection
        3. 5.3.3  Step 3: MUX UART to the Network Processor
        4. 5.3.4  Step 4: Get SRAM Storage Info
        5. 5.3.5  Step 5: Raw Storage Erase – SRAM
        6. 5.3.6  Step 6: Raw Storage Write – SRAM
        7. 5.3.7  Step 7: Execute from RAM
        8. 5.3.8  Step 8: Get SFLASH Storage Info
        9. 5.3.9  Step 9: Raw Storage Erase – SFLASH
        10. 5.3.10 Step 10: Raw Storage Write – SFLASH
        11. 5.3.11 Step 11: FS Programming
        12. 5.3.12 Step 12: Device Reset
  2.   Revision History

Overview

The CC3120 and CC3220 bootloader protocol is a simple command-response protocol. The protocol is based on the protocol used by the Stellaris® LM Flash Programmer. The commands are serially executed and there are no unsolicited events during the bootloader phase.