SWRA657 June   2020 CC3100 , CC3200

 

  1.   SimpleLink Wi-Fi CC3100, CC3200 Serial Flash
    1.     Trademarks
    2. 1  Introduction
    3. 2  How File System Content Gets to the Serial Flash
    4. 3  File System Guidelines
    5. 4  User File Mathematics
    6. 5  System and Configuration Files
      1. 5.1 Description
      2. 5.2 Memory Consumption
        1. 5.2.1 CC3200 Use Case
        2. 5.2.2 Host Driver Mapping
        3. 5.2.3 Minimum Flash Size
    7. 6  Implementing File System Features From Host Processor
      1. 6.1 Overview
      2. 6.2 File Listing
        1. 6.2.1 Requirements
        2. 6.2.2 Procedure
      3. 6.3 Free/Occupied Space
        1. 6.3.1 Requirements
        2. 6.3.2 Procedure
      4. 6.4 File Appending
        1. 6.4.1 Requirements
        2. 6.4.2 Procedure
    8. 7  Factors to Consider in Designing With Serial Flash
      1. 7.1 Serial Flash Vendor and Part Number Selection
      2. 7.2 Supported Flash Types
      3. 7.3 Frequent Write Operations
        1. 7.3.1 Serial Flash Access by the Wi-Fi System"
        2. 7.3.2 Seral Flash Access by the WiFi System
          1. 7.3.2.1 System Files
          2. 7.3.2.2 User Files
      4. 7.4 Sudden Power Off (power removal during a write/erase phase)
        1. 7.4.1 Battery Powered Systems
        2. 7.4.2 Line Powered Systems
    9. 8  Design Recommendations for Ensuring the Integrity of the Power Supply to the Serial Flash
      1. 8.1 Overview
      2. 8.2 Key Points
      3. 8.3 Brown-Out Mitigation Techniques for New Self-Hosted CC3200 Designs
    10. 9  Recommended Best Practices
    11. 10 Implications of Data Integrity Compromise to CC3100/CC3200
      1. 10.1 Recovery
    12. 11 References

System Files

  • Service Pack binaries
  • System operation: Calibrations, Certifications
  • Configurations: WiFi, Device (role), Profiles, Time, and so forth
  • Networking: IP, ARP tables

NOTE

The system files are modified by the CC3100/CC3200 upon start-up and on an as-needed basis.