SWRA696A April 2021 – November 2021 CC1352P , CC1352P7 , CC1352R
Table 6-1 gives the FCC 15.247 digital modulation requirements that were tested.
| Section | Requirements |
|---|---|
| 15.247a2 | The 6 dB bandwidth shall be at least 500 kHz |
| 15.247b3 | The maximum conducted power shall not exceed 1 W (+30 dBm) |
| 15.247e | The power spectral density (PSD) shall not be greater than 8 dBm in any 3 kHz band during any time interval during continuous transmission |
Most spectrum analyzers have a measurement option that automatically measures a fixed dB bandwidth. If this is not available, the 6 dB bandwidth must be measured manually by setting up markers.
Measurement setup consisted of the following:
| DSSS | 6 dB BW (15.247 a2) | Power (15.247 b) | PSD (15.247 d) |
|---|---|---|---|
| 1 | >500 kHz | 19.5 dBm | 9.2 dBm |
| 2 | >500 kHz | 19.5 dBm | 9.2 dBm |
| 4 | >500 kHz | 19.5 dBm | 9.5 dBm |
| 8 | >500 kHz | 19.5 dBm | 9.5 dBm |
For an explanation of marker lines for 6 dB bandwidth measurements, see Figure 6-19.
Figure 6-19 Explanation of 6 dB Bandwidth
Figures