SWRA787 august 2023 CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235S , CC3235SF
Following are the integer overflow issues in the SimpleLink™ CC32XX SDK example libraries that can potentially lead to issues similar to heap overflows and remote code execution. These potential vulnerabilities cannot typically be used to compromise the device without another vulnerability allowing control of the function call parameters.