SWRA803 February 2020 CC2540 , CC2541
In the CC254x OAD solution:
AES-CTR cryptographic function is used in both the encryption functions above. The cryptographic function implementation resets the AES-CTR counter to its initial value every 4 AES blocks (64-bytes), resulting in keystream repetition every 64-bytes. This vulnerability can potentially be used to decrypt a firmware image without having to recover the AES key.