SWRU428 September   2015 CC2564MODA

 

  1.   Dual-Mode Bluetooth® Stack on STM32F4 MCUs
    1.     Trademarks
    2. 1  Features
    3. 2  Bluetooth Profiles
    4. 3  Sample Application Overview
    5. 4  CC256XSTBTBLESW Hardware and Software Requirements
    6. 5  Setting Up the Hardware
    7. 6  Setting Up the Software
    8. 7  Building and Flashing the Bluetooth Code (STM3240G-EVAL)
      1. 7.1 Flashing the Bluetooth Code
    9. 8  Applications
    10. 9  Classic Bluetooth Sample Applications
    11. 10 Classic Bluetooth + Bluetooth low energy Applications
    12. 11 Bluetooth low energy Applications
  2.   Revision History

Trademarks

Cortex, KEIL, µVision are registered trademarks of ARM Limited.

ARM is a registered trademark of Arm Limited.

Bluetooth is a registered trademark of Bluetooth SIG.