SWRU613A July 2023 – August 2024
Most of the EVM can be operated with a single USB cable. For higher power consumption applications where a single USB port cannot supply the power needed, use an external 5V/2A or higher power adapter.