The data buffer status is defined in
the following interrupt status register and status register:
- Interrupt status registers (see
Section 20.4):
- SD_STAT[29] BADA Bad
access to data space
- SD_STAT[5] BRR Buffer
read ready
- SD_STAT[4] BWR Buffer
write ready
- Status registers (see Section 20.4):
- SD_PSTATE[11] BRE Buffer
read enable
- SD_PSTATE[10] BWE Buffer
write enable