SWRU639 February   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Block Diagram
      1. 2.1.1 Design Considerations
    2. 2.2 Power Requirements
      1. 2.2.1 System Design Theory
    3. 2.3 Highlighted Products
      1. 2.3.1 AWR2243
      2. 2.3.2 AM2732R
      3. 2.3.3 LP876242-Q1
      4. 2.3.4 LM62460-Q1
      5. 2.3.5 TCAN1043A-Q1
      6. 2.3.6 TCAN1044A-Q1
      7. 2.3.7 TMP102-Q1
      8. 2.3.8 TPS61379-Q1
      9. 2.3.9 DP83TC812-Q1
    4. 2.4 Virtual Antenna Array
  9. 3Implementation Results
    1. 3.1 Performance Data and Results
      1. 3.1.1 Angle Resolution Measurement
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout Recommendations
      1. 4.2.1 20GHz (FMCW) RF LO Sync
      2. 4.2.2 PCB Layer Stackup
    3. 4.3 BOM
  11. 5Tools and Software
  12. 6Related Documentation
    1.     Supplemental Content
  13. 7Additional Information
    1. 7.1 Trademarks
  14. 8Revision History

AWR2243

The AWR2243 device is an integrated single-chip FMCW transceiver capable of operation in the 76 to 81GHz band. The device enables unprecedented levels of integration in an extremely small form factor. AWR2243 is an ideal solution for low power, self-monitored, ultra-accurate radar systems in the automotive space.

The AWR2243 device is a self-contained FMCW transceiver single-chip solution that simplifies the implementation of Automotive Radar sensors in the band of 76 to 81GHz. It is built on TI’s low-power 45nm RFCMOS process, which enables a monolithic implementation of a 3TX, 4RX system with built-in PLL and ADC converters. Simple programming model changes can enable a wide variety of sensor implementation (Short, Mid, Long) with the possibility of dynamic reconfiguration for implementing a multimode sensor.