SWRZ110A May   2021  – January 2022 CC2652R7

 

  1.   Trademarks
  2. 1Advisories Matrix
  3. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development Support-Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  4. 3Advisories
    1.     Power_03
    2.     PKA_01
    3.     PKA_02
    4.     I2C_01
    5.     I2S_01
    6.     CPU_01
    7.     CPU_02
    8.     CPU_03
    9.     CPU_Sys_01
    10.     Sys_01
    11. 3.1 Sys_05
    12.     SYSCTRL_01
    13.     ADC_01
    14.     ADC_02
    15.     ADC_03
  5. 4Revision History

PKA_01

Public key accelerator (PKA) interrupt line is always high when module is enabled and PKA is idle

Revisions Affected:

Revision B

Details:

When the PKA module is enabled and idle, the interrupt line is always high and the interrupt can thus not be used as is.

Workaround:

The workaround is to disable the PKA interrupt in the interrupt service routine while the PKA module is idle and re-enable the interrupt right after starting an operation.

The workaround is implemented in the TI-provided cryptography drivers (ECDHCC26X2.c, ECDSACC26X2.c, ECJPAKECC26X2.c_list.c) in the SimpleLink™ CC13xx and CC26xx software development kit (SDK).