SWRZ117 June   2022 CC2652PSIP

 

  1.   Abstract
  2.   Trademarks
  3. 1Advisories Matrix
  4. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development Support-Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  5. 3Advisories
    1.     Advisory Power_03
    2.     Advisory PKA_01
    3.     Advisory PKA_02
    4.     Advisory I2C_01
    5.     Advisory I2S_01
    6.     Advisory CPU_01
    7.     Advisory CPU_02
    8.     Advisory CPU_03
    9.     Advisory CPU_Sys_01
    10.     Advisory Sys_01
    11. 3.1 Sys_05
    12.     Advisory SYSCTRL_01
    13.     IOC_01
    14.     SRAM_01
    15.     GPTM_01
    16.     ADC_01
    17.     ADC_02
    18.     ADC_03
    19.     ADC_04
    20.     ADC_05
  6. 4Revision History

ADC_05

Writing any value to AUX_ANAIF:ADCTRIG.START will create an ADC trigger

Revisions Affected:

Revision F

Details:

The original register documentation states that you need to write a ‘1’ to AUX_ANAIF:ADCTRIG.START to manually trigger the ADC. This is not correct, as any write will do this.

Workaround:

Avoid writing to AUX_ANAIF:ADCTRIG.START unless an ADC trigger should be generated.