SWRZ129B september   2022  – june 2023 CC2674R10

PRODUCTION DATA  

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Advisories Matrix
  5. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development Support-Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  6. 3Advisories
    1.     Radio_01
    2. 3.1 Radio_05
    3.     Power_03
    4.     PKA_01
    5.     PKA_02
    6.     I2C_01
    7.     I2S_01
    8.     CPU_Sys_01
    9.     Sys_01
    10. 3.2 Sys_06
    11.     SYSCTRL_01
    12.     IOC_01
    13.     ADC_02
  7. 4Revision History

PKA_02

Public Key Accelerator (PKA) RAM is Not Byte Accessible

Revisions Affected:

Revision B

Details:

When accessing the PKA RAM, the RAM is not byte accessible. If a single byte is accessed (read or written), 4 bytes will be accessed instead.

Workaround:

The workaround is to use word access (4 bytes) when accessing the PKA RAM.

The workaround is implemented in the TI-provided cryptography drivers (ECDHCC26X2.c, ECDSACC26X2.c, ECJPAKECC26X2.c_list.c) available in all versions of the SimpleLink Software Development Kit (SDK) that support this device.