SWRZ131A september 2022 – june 2023 CC1354R10
ADVANCE INFORMATION
Zigbee has a negative 3dB RSSI offset error with internal bias
Revision B
Zigbee 2.4 GHz PHY has an RSSI offset error of -3 dB when internal bias is used. In consequence, this offset must be applied before the RSSI offset error of ±4 dB specified in the data sheet is achieved.
None. This shall be addressed in the F2 SDK Release 7.30.xx.xx and in SmartRF Studio version 2.30.x.