SWRZ147A October   2023  – December 2023 CC3300 , CC3301

 

  1.   1
  2.   Abstract
  3. 1Advisories Matrix
  4. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development Support Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  5. 3Silicon Revision 2.0 Advisories
    1. 3.1 Advisory RADIO_01
    2. 3.2 Advisory RADIO_02
    3. 3.3 Advisory WiFi_01
  6. 4Trademarks
  7. 5Revision History

Advisory RADIO_02

Use at ambient temperatures >85 C potentially causes device heating that exceeds maximum operating conditions

Revisions Affected

PG2.0

Details

The RF core does not limit radio activity at 105C > TA > 85 C. Continuous operation of the radio at temperatures >85 C potentially causes the device to exceed maximum ratings.

Workaround

Limit transmission from the host or disable Wi-Fi and BLE functions when ambient temperature rises above 85 C.