SWRZ166A November 2024 – June 2025 AWR2944P
Spurs Caused due to Digital Activity
AWR2E44P, AWR2E44-ECO, AWR2E44LC
Digital filtering activity can potentially couple to analog circuits leading to spurs in the LO, which may also be seen in the Rx data. Such a spur in the Rx data would be seen at the spur frequency offset around a strong object. This effect is dependent on customer board design, configuration and signal processing and may not occur or affect a given design.
The following are the different spurs that can potentially be observed:
[Fs=Profile Sampling Rate]
The user should check their design for occurrence and if necessary avoid sampling rates in the range mentioned above or use exactly the center of the sampling rate range (so that spur is at 0 Hz).