TIDT333
may 2023
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Input and Output Signals
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
2.4
Bode Plots
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Short-Circuit Protection
3.4
Load Transients
3.5
Start-Up
3.5
Start-Up
Start-up behavior with no load is shown in the following figures.
Figure 3-10
Start-Up, 50 V
IN
Figure 3-11
Start-Up, 100 V
IN
Figure 3-12
Start-Up, 150 V
IN