TIDT343 October   2023

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Dimensions
  6. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Efficiency Data
    3. 2.3 Thermal Images
    4. 2.4 Bode Plots
    5. 2.5 EMI
  7. 3Waveforms
    1. 3.1 Switching
    2. 3.2 Output Voltage Ripple
    3. 3.3 Input Voltage Ripple
    4. 3.4 Load Transients
    5. 3.5 Start-Up Sequence

Description

This reference design is an automotive power supply for C2000™ generating two output voltage rails from a nominal 12-V battery. LMR23630-Q1 converts the input voltage into a regulated 3.3-V rail; TPS628501-Q1, supplied by the first output, generates a 1.2-V output rail. Both converters are operating in forced pulse-width modulation (FPWM), to minimize output ripple and optimize load transient response. All the tests were done on the PMP31047 revision B board.