TIDT367 December   2023

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Test Setup
      1. 1.3.1 Hardware Setup
      2. 1.3.2 Software Setup
    4. 1.4 Running the Code for Different Labs
      1. 1.4.1 Lab 1. Primary to Secondary Power Flow, Open Loop Check PWM Driver
      2. 1.4.2 Lab 2. Primary to Secondary Power Flow, Open Loop CheckPWM Driver and ADC With Protection
      3. 1.4.3 Lab 3. Primary to Secondary Power Flow, Closed Voltage Loop Check
      4. 1.4.4 Lab 4. Primary to Secondary Power Flow, Closed Current Loop Check
      5. 1.4.5 Lab 6. Secondary to Primary Power Flow, Open Loop Check PWM Driver
      6. 1.4.6 Lab 7. Secondary to Primary Power Flow, Open Loop Check PWM Driver and ADC With Protection
      7. 1.4.7 Lab 8. Secondary to Primary Power Flow, Closed Voltage Loop Check
  6. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Efficiency Data
    3. 2.3 Thermal Images
    4. 2.4 Bode Plots
  7. 3Waveforms
    1. 3.1 Switching
    2. 3.2 Load Transients
    3. 3.3 Start-Up Sequence
    4. 3.4 Dynamic Response
    5. 3.5 Mode Transition

Hardware Setup

Figure 3-26 shows the board overview for hardware settings.

GUID-20231108-SS0I-HLTZ-N7VK-TJBTHDL6XLCR-low.png Figure 1-1 Board Overview

Use the following procedure when setting up the board:

  • Make sure no power source is connected to the board.
  • Insert the 280049C controlCARD in the J5 slot.
  • Connect a power source for the primary and secondary side (+12 V, 1 A) at the test points
  • Switch the power source on for both the primary and secondary side. A green LED on the control card lights up. This indicates the C2000 MCU device is powered.
  • To connect JTAG, use a USB cable from the controlCARD and connect the cable to a host computer.
  • Connect the DC power supply to the input connector (J1 and J2) and the electrical load to the output connector (J10 and J11).