TIDT370
December 2023
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
2.4
Bode Plots
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Load Transients
3.4
Start-Up Sequence
1.3
Dimensions
The board dimensions are 36.5 mm (length) × 25.7 mm (width) × 6 mm (height).