TIDUDC0A march   2017  – may 2023

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
  6. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Efficiency Data
    3. 2.3 Thermal Images
  7. 3Waveforms
    1. 3.1 Start-Up Sequence
    2. 3.2 Output Voltage Ripple
    3. 3.3 Load Transients
    4. 3.4 Switching
    5. 3.5 Conducted EMI

Conducted EMI

The following conducted emissions measurements were taken using both quasi-peak detector and average peak detector methods (yellow and green traces, respectively). The measurements are compared to the CISPR-32 Class B regulations for quasi-peak and average tests. For these tests the 12-V output was loaded to 1-A with a resistive load. EMI tests were conducted with the secondary-side ground shorted to earth ground.

GUID-20230512-SS0I-JXCB-KXWZ-KDVJQRCSJKMK-low.png Figure 3-7 Measurement With 120-VAC, 60-Hz Input

GUID-20230512-SS0I-Q7GN-LXTG-WKWHJHJTLSXQ-low.png

Figure 3-8 Measurement With 120-VAC, 60-Hz Input, Line Neutral Flipped
GUID-20230512-SS0I-MWXC-FFGK-3CHW8XNDMHXF-low.png Figure 3-9 Measurement With 230-VAC, 50-Hz Input

GUID-20230512-SS0I-KHFT-6M6K-MD1DZJLTBLTL-low.png

Figure 3-10 Measurement With 230-VAC, 50-Hz Input, Line Neutral Flipped