TIDUEA0A March   2019  – September 2020

 

  1.   Description
  2.   Resources
  3.   Features
  4.   Applications
  5.   5
  6. 1System Description
    1. 1.1 Key System Specifications
  7. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 Device Recommendation
      2. 2.3.2 Digital Temperature Sensor - TMP117
      3. 2.3.3 Digital Temperature Sensor - TMP116
      4. 2.3.4 ESD Protection Devices
    4. 2.4 System Design Theory
      1. 2.4.1 PT100, PT500, PT1000 based Measurement in Heat Meters
      2. 2.4.2 TMP117 Configuration as Temperature Sensor
      3. 2.4.3 Digital RTD Solution Using TMP117
      4. 2.4.4 Ambient Temperature Considerations
  8. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Required Hardware and Software
      1. 3.1.1 Hardware
      2. 3.1.2 Interface Test Software for TMP116
    2. 3.2 Testing and Results
      1. 3.2.1 Test Setup for Performance Testing
      2. 3.2.2 EMI and EMC Test Requirements for DRTD
      3. 3.2.3 TMP117 EMI/EMC Test Results
      4. 3.2.4 TMP117 Based Temperature Probe Measurement Performance Test Results
      5. 3.2.5 TMP116 Based Temperature Probe Measurement Performance Test Results
      6. 3.2.6 I2C-bus Cable Length Considerations
      7. 3.2.7 Power Supply
      8. 3.2.8 ESD Test Results for TMP116
      9. 3.2.9 Summary
  9. 4Design Files
    1. 4.1 Schematics
    2. 4.2 Bill of Materials
    3. 4.3 Layout Prints
    4. 4.4 Altium Project
    5. 4.5 Gerber Files
    6. 4.6 Assembly Drawings
  10. 5Software Files
  11. 6Related Documentation
    1. 6.1 Trademarks
  12. 7About the Author
  13. 8Revision History

Power Supply

Heat and Cooling Meters are typically battery power devices, thus a key design criteria is the implementation of a temperature measurement sub-system with ultra-low-power consumption.

The lowest operating voltage of 1.8 V for TMP117 reduces the total power consumption and enables maximum utilization of the available battery capacity, which is an excellent fit for LiMnO2 3.0-V primary cells with typical "cutoff" voltage of 2.0 V.

The TIDA-010002 works well also with 3.6 V LiSoCl2 cells, the latter usually have their cutoff voltage around 3.1 or 3.2 V, depending on the application.

The EVM430FR6047 together with DRTD probe was tested successfully down to 2.05 V by powering the complete setup thru an external E3631A Agilent DC power supply.