SLUUBG6 May   2017 BQ25700A , BQ25703A

 

  1.   bq2570x Evaluation Module
    1.     Trademarks
    2. 1 Introduction
      1. 1.1 EVM Features
      2. 1.2 General Description
    3. 2 Test Summary
      1. 2.1 Definitions
      2. 2.2 Equipment
      3. 2.3 Equipment Setup
      4. 2.4 Procedure
        1. 2.4.1 Charge Function
        2. 2.4.2 OTG Function
    4. 3 Bill of Materials, Board Layout, and Schematics
      1. 3.1 Bill of Materials
      2. 3.2 Board Assembly Layout
      3. 3.3 Schematic

bq2570x Evaluation Module

The bq25700AEVM-732 and bq25703AEVM-732 evaluation modules (EVM) are SMBus or I2C-controlled NVDC-1 buck boost charger. The input voltage range is between 3.5 V and 24 V, with a programmable output of 1–4 cells and a charge output current range of 64 mA to 8.128 A. This EVM does not include the EV2400 interface device; the EV2400 must be ordered separately to evaluate the bq2570x EVM.